Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | ISI_CFG1 | 7:0 | CRC_SYNC | EMB_SYNC | GRAYLE | PIXCLK_POL | VSYNC_POL | HSYNC_POL | ||
15:8 | THMASK[1:0] | FULL | DISCR | FRATE[2:0] | ||||||
23:16 | SLD[7:0] | |||||||||
31:24 | SFD[7:0] | |||||||||
0x04 | ISI_CFG2 | 7:0 | IM_VSIZE[7:0] | |||||||
15:8 | COL_SPACE | RGB_SWAP | GRAYSCALE | RGB_MODE | GS_MODE | IM_VSIZE[10:8] | ||||
23:16 | IM_HSIZE[7:0] | |||||||||
31:24 | RGB_CFG[1:0] | YCC_SWAP[1:0] | IM_HSIZE[10:8] | |||||||
0x08 | ISI_PSIZE | 7:0 | PREV_VSIZE[7:0] | |||||||
15:8 | PREV_VSIZE[9:8] | |||||||||
23:16 | PREV_HSIZE[7:0] | |||||||||
31:24 | PREV_HSIZE[9:8] | |||||||||
0x0C | ISI_PDECF | 7:0 | DEC_FACTOR[7:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x10 | ISI_Y2R_SET0 | 7:0 | C0[7:0] | |||||||
15:8 | C1[7:0] | |||||||||
23:16 | C2[7:0] | |||||||||
31:24 | C3[7:0] | |||||||||
0x14 | ISI_Y2R_SET1 | 7:0 | C4[7:0] | |||||||
15:8 | Cboff | Croff | Yoff | C4[8] | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | ISI_R2Y_SET0 | 7:0 | C0[6:0] | |||||||
15:8 | C1[6:0] | |||||||||
23:16 | C2[6:0] | |||||||||
31:24 | Roff | |||||||||
0x1C | ISI_R2Y_SET1 | 7:0 | C3[6:0] | |||||||
15:8 | C4[6:0] | |||||||||
23:16 | C5[6:0] | |||||||||
31:24 | Goff | |||||||||
0x20 | ISI_R2Y_SET2 | 7:0 | C6[6:0] | |||||||
15:8 | C7[6:0] | |||||||||
23:16 | C8[6:0] | |||||||||
31:24 | Boff | |||||||||
0x24 | ISI_CR | 7:0 | ISI_SRST | ISI_DIS | ISI_EN | |||||
15:8 | ISI_CDC | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x28 | ISI_SR | 7:0 | SRST | DIS_DONE | ENABLE | |||||
15:8 | VSYNC | CDC_PND | ||||||||
23:16 | SIP | CXFR_DONE | PXFR_DONE | |||||||
31:24 | FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
0x2C | ISI_IER | 7:0 | SRST | DIS_DONE | ||||||
15:8 | VSYNC | |||||||||
23:16 | CXFR_DONE | PXFR_DONE | ||||||||
31:24 | FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
0x30 | ISI_IDR | 7:0 | SRST | DIS_DONE | ||||||
15:8 | VSYNC | |||||||||
23:16 | CXFR_DONE | PXFR_DONE | ||||||||
31:24 | FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
0x34 | ISI_IMR | 7:0 | SRST | DIS_DONE | ||||||
15:8 | VSYNC | |||||||||
23:16 | CXFR_DONE | PXFR_DONE | ||||||||
31:24 | FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
0x38 | ISI_DMA_CHER | 7:0 | C_CH_EN | P_CH_EN | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x3C | ISI_DMA_CHDR | 7:0 | C_CH_DIS | P_CH_DIS | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x40 | ISI_DMA_CHSR | 7:0 | C_CH_S | P_CH_S | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x44 | ISI_DMA_P_ADDR | 7:0 | P_ADDR[5:0] | |||||||
15:8 | P_ADDR[13:6] | |||||||||
23:16 | P_ADDR[21:14] | |||||||||
31:24 | P_ADDR[29:22] | |||||||||
0x48 | ISI_DMA_P_CTRL | 7:0 | P_DONE | P_IEN | P_WB | P_FETCH | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x4C | ISI_DMA_P_DSCR | 7:0 | P_DSCR[5:0] | |||||||
15:8 | P_DSCR[13:6] | |||||||||
23:16 | P_DSCR[21:14] | |||||||||
31:24 | P_DSCR[29:22] | |||||||||
0x50 | ISI_DMA_C_ADDR | 7:0 | C_ADDR[5:0] | |||||||
15:8 | C_ADDR[13:6] | |||||||||
23:16 | C_ADDR[21:14] | |||||||||
31:24 | C_ADDR[29:22] | |||||||||
0x54 | ISI_DMA_C_CTRL | 7:0 | C_DONE | C_IEN | C_WB | C_FETCH | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x58 | ISI_DMA_C_DSCR | 7:0 | C_DSCR[5:0] | |||||||
15:8 | C_DSCR[13:6] | |||||||||
23:16 | C_DSCR[21:14] | |||||||||
31:24 | C_DSCR[29:22] | |||||||||
0x5C ... 0xE3 |
Reserved | |||||||||
0xE4 | ISI_WPMR | 7:0 | WPEN | |||||||
15:8 | WPKEY[7:0] | |||||||||
23:16 | WPKEY[15:8] | |||||||||
31:24 | WPKEY[23:16] | |||||||||
0xE8 | ISI_WPSR | 7:0 | WPVS | |||||||
15:8 | WPVSRC[7:0] | |||||||||
23:16 | WPVSRC[15:8] | |||||||||
31:24 |