PMC SleepWalking Activity In Progress Register
|
0x0144 |
32 |
Read-only |
|
|
Activity In Progress
Only the following PIDs can be configured with asynchronous partial wakeup: UARTx and TWIHSx.
Value | Description |
---|
0 |
There is no activity on peripherals. The asynchronous partial wakeup (SleepWalking) function can be activated on
one or more peripherals. The device can enter Wait mode. |
1 |
One or more peripherals are currently active. The device must not enter Wait mode if the asynchronous partial
wakeup is enabled for one of the following PIDs: UARTx and TWIHSx. |