Chip ID Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
EXT | NVPTYP[2:0] | ARCH[7:4] | |||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ARCH[3:0] | SRAMSIZ[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NVPSIZ2[3:0] | NVPSIZ[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EPROC[2:0] | VERSION[4:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Version of the Device
Current version of the device.
Embedded Processor
Value | Name | Description |
---|---|---|
0 | SAM x7 |
Cortex-M7 |
1 | ARM946ES |
ARM946ES |
2 | ARM7TDMI |
ARM7TDMI |
3 | CM3 |
Cortex-M3 |
4 | ARM920T |
ARM920T |
5 | ARM926EJS |
ARM926EJS |
6 | CA5 |
Cortex-A5 |
7 | CM4 |
Cortex-M4 |
Nonvolatile Program Memory Size
Value | Name | Description |
---|---|---|
0 | NONE |
None |
1 | 8K |
8 Kbytes |
2 | 16K |
16 Kbytes |
3 | 32K |
32 Kbytes |
4 | - |
Reserved |
5 | 64K |
64 Kbytes |
6 | - |
Reserved |
7 | 128K |
128 Kbytes |
8 | 160K |
160 Kbytes |
9 | 256K |
256 Kbytes |
10 | 512K |
512 Kbytes |
11 | - |
Reserved |
12 | 1024K |
1024 Kbytes |
13 | - |
Reserved |
14 | 2048K |
2048 Kbytes |
15 | - |
Reserved |
Second Nonvolatile Program Memory Size
Value | Name | Description |
---|---|---|
0 | NONE |
None |
1 | 8K |
8 Kbytes |
2 | 16K |
16 Kbytes |
3 | 32K |
32 Kbytes |
4 | – |
Reserved |
5 | 64K |
64 Kbytes |
6 | – |
Reserved |
7 | 128K |
128 Kbytes |
8 | – |
Reserved |
9 | 256K |
256 Kbytes |
10 | 512K |
512 Kbytes |
11 | – |
Reserved |
12 | 1024K |
1024 Kbytes |
13 | – |
Reserved |
14 | 2048K |
2048 Kbytes |
15 | – |
Reserved |
Internal SRAM Size
Value | Name | Description |
---|---|---|
0 | 48K |
48 Kbytes |
1 | 192K |
192 Kbytes |
2 | 384K |
384 Kbytes |
3 | 6K |
6 Kbytes |
4 | 24K |
24 Kbytes |
5 | 4K |
4 Kbytes |
6 | 80K |
80 Kbytes |
7 | 160K |
160 Kbytes |
8 | 8K |
8 Kbytes |
9 | 16K |
16 Kbytes |
10 | 32K |
32 Kbytes |
11 | 64K |
64 Kbytes |
12 | 128K |
128 Kbytes |
13 | 256K |
256 Kbytes |
14 | 96K |
96 Kbytes |
15 | 512K |
512 Kbytes |
Architecture Identifier
Value | Name | Description |
---|---|---|
0x10 | SAM E70 |
SAM E70 |
0x11 | SAM S70 |
SAM S70 |
0x12 | SAM V71 |
SAM V71 |
0x13 | SAM V70 |
SAM V70 |
Nonvolatile Program Memory Type
Value | Name | Description |
---|---|---|
0 | ROM |
ROM |
1 | ROMLESS |
ROMless or on-chip Flash |
2 | FLASH |
Embedded Flash Memory |
3 | ROM_FLASH |
ROM and Embedded Flash Memory – NVPSIZ is ROM size – NVPSIZ2 is Flash size |
4 | SRAM |
SRAM emulating ROM |
Extension Flag
Value | Description |
---|---|
0 |
Chip ID has a single register definition without extension. |
1 |
An extended Chip ID exists. |