PMC Master Clock Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
UPLLDIV2 | UPLL Clock Division |
---|---|
0 | UPLLCK frequency is divided by 1. |
1 | UPLLCK frequency is divided by 2. |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UPLLDIV2 | MDIV[1:0] | ||||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PRES[2:0] | CSS[1:0] | ||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 1 |
Master Clock Source Selection
Value | Name | Description |
---|---|---|
0 | SLOW_CLK | SLCK is selected |
1 | MAIN_CLK | MAINCK is selected |
2 | PLLA_CLK | PLLACK is selected |
3 | UPLL_CLK | UPPLLCKDIV is selected |
Processor Clock Prescaler
Value | Name | Description |
---|---|---|
0 | CLK_1 | Selected clock |
1 | CLK_2 | Selected clock divided by 2 |
2 | CLK_4 | Selected clock divided by 4 |
3 | CLK_8 | Selected clock divided by 8 |
4 | CLK_16 | Selected clock divided by 16 |
5 | CLK_32 | Selected clock divided by 32 |
6 | CLK_64 | Selected clock divided by 64 |
7 | CLK_3 | Selected clock divided by 3 |
Master Clock Division
Value | Name | Description |
---|---|---|
0 | EQ_PCK | MCK is FCLK divided by 1. |
1 | PCK_DIV2 | MCK is FCLK divided by 2. |
2 | PCK_DIV4 | MCK is FCLK divided by 4. |
3 | PCK_DIV3 | MCK is FCLK divided by 3. |
UPLL Divider by 2