Hardware and Software Constraints
SAM-BA Boot uses the first 2048 bytes of the SRAM for variables and stacks. The remaining available bytes can be used for the user code.
USB requirements:
External crystal or external clock (see
Note
below) with frequency of 12 MHz or 16 MHz
Note:
Must be 2500 ppm and VDDIO square wave signal.
UART0 requirements:
None. If accurate external clock source is not available, the internal 12 MHz RC meets RS-232 standards at room temperature.
Table 1.
Pins Driven during Boot Program Execution
Peripheral
Pin
PIO Line
UART0
URXD0
PA9
UART0
UTXD0
PA10
Parent topic:
SAM-BA Boot Program