MCAN Receive FIFO 1 Configuration
This register can only be written if the bits CCE and INIT are set in MCAN CC Control Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
F1OM | F1WM[6:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
F1S[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
F1SA[13:6] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
F1SA[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Receive FIFO 1 Start Address
Start address of Receive FIFO 1 in Message RAM (32-bit word address, see Message RAM Configuration).
Write F1SA with the bits [15:2] of the 32-bit address.
Receive FIFO 1 Size
The elements in Receive FIFO 1 are indexed from 0 to F1S - 1.
Value | Description |
---|---|
0 | No Receive FIFO 1 |
1-64 | Number of elements in Receive FIFO 1. |
>64 |
Values greater than 64 are interpreted as 64. |
Receive FIFO 1 Watermark
Value | Description |
---|---|
0 | Watermark interrupt disabled |
1-64 | Level for Receive FIFO 1 watermark interrupt (MCAN_IR.RF1W). |
>64 |
Watermark interrupt disabled. |
FIFO 1 Operation Mode
FIFO 1 can be operated in Blocking or in Overwrite mode (see Rx FIFOs).
Value | Description |
---|---|
0 | FIFO 1 Blocking mode. |
1 | FIFO 1 Overwrite mode. |