DACC Interrupt Disable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EOC1 | EOC0 | TXRDY1 | TXRDY0 | ||||||
Access | W | W | W | W | |||||
Reset | 0 | – | 0 | – |
Transmit Ready Interrupt Disable of channel x
End of Conversion Interrupt Disable of channel x