The device conforms to all voltage, power, and timing characteristics and specifications as set forth in the USB 2.0 specification. Refer to the USB 2.0 specification for additional information.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
IBIAS | Bias Current Consumption on VBG | – | – | – | 12 | mA |
IVDDUTMII | HS Transceiver Current Consumption | HS transmission | – | – | 44 | mA |
HS Transceiver Current Consumption | HS reception | – | – | 24 | mA | |
LS / FS Transceiver Current Consumption | FS transmission 0m cable (see Note 1) | – | – | 5 | mA | |
LS / FS Transceiver Current Consumption | FS transmission 5m cable (see Note 1) | – | – | 30 | mA | |
LS / FS Transceiver Current Consumption | FS reception (see Note 1) | – | – | 1 | mA | |
IVDDUTMIC | Core | – | – | – | 10 | mA |