USB Transceiver Characteristics

The device conforms to all voltage, power, and timing characteristics and specifications as set forth in the USB 2.0 specification. Refer to the USB 2.0 specification for additional information.

Table 1. USB Transceiver Dynamic Power Consumption
Symbol Parameter Conditions Min. Typ. Max. Unit
IBIAS Bias Current Consumption on VBG 12 mA
IVDDUTMII HS Transceiver Current Consumption HS transmission 44 mA
HS Transceiver Current Consumption HS reception 24 mA
LS / FS Transceiver Current Consumption FS transmission 0m cable (see Note 1) 5 mA
LS / FS Transceiver Current Consumption FS transmission 5m cable (see Note 1) 30 mA
LS / FS Transceiver Current Consumption FS reception (see Note 1) 1 mA
IVDDUTMIC Core 10 mA
Note: 1. Including 1 mA due to pull-up or pull-down current consumption.