PWM Interrupt Disable Register 1
This register can only be written if bits WPSWS1 and WPHWS1 are cleared in the PWM Write Protection Status Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FCHID3 | FCHID2 | FCHID1 | FCHID0 | ||||||
Access | W | W | W | W | |||||
Reset | 0 | 0 | 0 | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHID3 | CHID2 | CHID1 | CHID0 | ||||||
Access | W | W | W | W | |||||
Reset | 0 | 0 | 0 | – |
Counter Event on Channel x Interrupt Disable
Fault Protection Trigger on Channel x Interrupt Disable