The following configuration registers, or certain bits of the registers, are physically located in the product backup domain:
Notes:
- 1.See the section "Reset
Controller (RSTC)".
- 2.See the section "Real
Time Timer (RTT)".
- 3.See the section "Real
Time Clock (RTC)".
- 4.See the section "General
Purpose Backup Registers (GPBR)".