SDRAMC Configuration Register 1
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UNAL | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMRD[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 1 | 0 |
Load Mode Register Command to Active or Refresh Command
Reset value is 2 cycles.
This field defines the delay between a “Load Mode Register” command and an active or refresh command in number of cycles. Number of cycles is between 0 and 15.
Support Unaligned Access
This mode is enabled with masters which have an AXI interface.
Value | Name | Description |
---|---|---|
0 | UNSUPPORTED | Unaligned access is not supported. |
1 | SUPPORTED | Unaligned access is supported. |