Timings are given in the following domains:
3.3V domain: VDDIO from 2.85V to 3.6V, maximum external capacitor = 40 pF.
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
QSPI0 | QIOx data in to QSCK rising edge (input setup time) | 3.3V domain | 2.5 | – | ns |
1.8V domain | 2.9 | – | ns | ||
QSPI1 | QIOx data in to QSCK rising edge (input hold time) | 3.3V domain | 0 | – | ns |
1.8V domain | 0 | – | ns | ||
QSPI2 | QSCK rising edge to QIOx data out valid | 3.3V domain | -1.3 | 1.9 | ns |
1.8V domain | -2.5 | 3.0 | ns | ||
QSPI3 | QIOx data in to QSCK falling edge (input setup time) | 3.3V domain | 2.9 | – | ns |
1.8V domain | 3.2 | – | ns | ||
QSPI4 | QIOx data in to QSCK falling edge(input hold time) | 3.3V domain | 0 | – | ns |
1.8V domain | 0 | – | ns | ||
QSPI5 | QSCK falling edge to QIOx data out valid | 3.3V domain | -1.6 | 1.8 | ns |
1.8V domain | -2.7 | 3.1 | ns |
Timings are given for the 3.3V domain, with VDDIO from 2.85V to 3.6V, maximum external capacitor = 40 pF.