SSC Interrupt Enable Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RXSYN | TXSYN | CP1 | CP0 | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVRUN | RXRDY | TXEMPTY | TXRDY | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Transmit Ready Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Transmit Ready Interrupt. |
Transmit Empty Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Transmit Empty Interrupt. |
Receive Ready Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Receive Ready Interrupt. |
Receive Overrun Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Receive Overrun Interrupt. |
Compare 0 Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Compare 0 Interrupt. |
Compare 1 Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Compare 1 Interrupt. |
Tx Sync Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Tx Sync Interrupt. |
Rx Sync Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Rx Sync Interrupt. |