AES GCM Authentication Tag Word Register x
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TAG[31:24] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TAG[23:16] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TAG[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TAG[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
GCM Authentication Tag x
The four 32-bit Tag registers contain the final 128-bit GCM Authentication tag (T) when GCM processing is complete. TAG0 corresponds to the first word, TAG3 to the last word.