AFEC Temperature Sensor Mode Register
This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TEMPCMPMOD[1:0] | RTCT | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Temperature Sensor RTC Trigger Mode
Value | Description |
---|---|
0 |
The temperature sensor measure is not triggered by RTC event. |
1 |
The temperature sensor measure is triggered by RTC event (if TRGEN = 1). |
Temperature Comparison Mode
Value | Name | Description |
---|---|---|
0 | LOW |
Generates an event when the converted data is lower than the low threshold of the window. |
1 | HIGH |
Generates an event when the converted data is higher than the high threshold of the window. |
2 | IN |
Generates an event when the converted data is in the comparison window. |
3 | OUT |
Generates an event when the converted data is out of the comparison window. |