USART LON L2HDR Register
This register is relevant only if USART_MODE = 0x9 in the USART Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PB | ALTP | BLI[5:0] | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
LON Backlog Increment
Value | Description |
---|---|
0–63 | LON backlog increment to be generated as a result of delivering the LON frame. |
LON Alternate Path Bit
Value | Description |
---|---|
0 | LON alternate path bit reset. |
1 | LON alternate path bit set. |
LON Priority Bit
Value | Description |
---|---|
0 | LON priority bit reset. |
1 | LON priority bit set. |