Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
fIN | Input Frequency | – | 8 | – | 32 | MHz |
fOUT | Output Frequency | – | 160 | – | 500 | MHz |
IPLL | Current Consumption | Active mode at 160 MHz at 1.2V | – | 2.2 | 3 | mA |
Active mode at 500 MHz at 1.2V | – | 8 | 12 | |||
tSTART | Startup Time | – | – | – | 300 | µs |