The data put on the TWD line must be 8 bits long. Data is transferred MSB first; each byte must be followed by an acknowledgement. The number of bytes per transfer is unlimited, shown in Transfer Format.
Each transfer begins with a START condition and terminates with a STOP condition, as shown in Figure 1.