The general call is performed in order to change the address of the slave.
If a GENERAL CALL is detected, GACC is set.
After the detection of general call, decode the commands that follow.
In case of a WRITE command, decode the programming sequence and program a new SADR if the programming sequence matches.
The figure below describes the general call access.