General-purpose NVM bits (GP NVM bits) can be set using the Set GPNVM command (SGPB). This command also activates GP NVM bits. A bit mask is provided as argument to the command. When bit 0 of the bit mask is set, then the first GP NVM bit is activated.
In the same way, the Clear GPNVM command (CGPB) is used to clear general-purpose NVM bits. The general-purpose NVM bit is deactivated when the corresponding bit in the pattern value is set to 1.
Step | Handshake Sequence | MODE[3:0] | DATA[15:0] |
---|---|---|---|
1 | Write handshaking | CMDE | SGPB or CGPB |
2 | Write handshaking | DATA | GP NVM bit pattern value |
General-purpose NVM bits can be read using the Get GPNVM Bit command (GGPB). The nth GP NVM bit is active when bit n of the bit mask is set.
Step | Handshake Sequence | MODE[3:0] | DATA[15:0] |
---|---|---|---|
1 | Write handshaking | CMDE | GGPB |
2 | Read handshaking | DATA | GP NVM Bit Mask Status 0 = GP NVM bit is cleared 1 = GP NVM bit is set |