EEFC Flash Mode Register
This register can only be written if the WPEN bit is cleared in the “EEFC Write Protection Mode Register”.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CLOE | |||||||||
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SCOD | |||||||||
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FWS[3:0] | |||||||||
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FRDY | |||||||||
Access | |||||||||
Reset |
Flash Ready Interrupt Enable
Value | Description |
---|---|
0 | Flash ready does not generate an interrupt. |
1 | Flash ready (to accept a new command) generates an interrupt. |
Flash Wait State
This field defines the number of wait states for read and write operations:
FWS = Number of cycles for Read/Write operations - 1
Sequential Code Optimization Disable
No Flash read should be done during change of this field.
Value | Description |
---|---|
0 | The sequential code optimization is enabled. |
1 | The sequential code optimization is disabled. |
Code Loop Optimization Enable
No Flash read should be done during change of this field.
Value | Description |
---|---|
0 | The opcode loop optimization is disabled. |
1 | The opcode loop optimization is enabled. |