XDMAC Global Interrupt Status Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
IS23 | IS22 | IS21 | IS20 | IS19 | IS18 | IS17 | IS16 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
IS15 | IS14 | IS13 | IS12 | IS11 | IS10 | IS9 | IS8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IS7 | IS6 | IS5 | IS4 | IS3 | IS2 | IS1 | IS0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
XDMAC Channel x Interrupt Status
Value | Description |
---|---|
0 | This bit indicates that either the interrupt source is masked at the channel level or no interrupt is pending for channel x. |
1 | This bit indicates that an interrupt is pending for the channel x. |