MCAN Transmit Buffer Transmission Occurred
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TO31 | TO30 | TO29 | TO28 | TO27 | TO26 | TO25 | TO24 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TO23 | TO22 | TO21 | TO20 | TO19 | TO18 | TO17 | TO16 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TO15 | TO14 | TO13 | TO12 | TO11 | TO10 | TO9 | TO8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TO7 | TO6 | TO5 | TO4 | TO3 | TO2 | TO1 | TO0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Transmission Occurred for Buffer x
Each Transmit Buffer has its own Transmission Occurred bit. The bits are set when the corresponding MCAN_TXBRP bit is cleared after a successful transmission. The bits are reset when a new transmission is requested by writing a ‘1’ to the corresponding bit of register MCAN_TXBAR.
Value | Description |
---|---|
0 | No transmission occurred. |
1 | Transmission occurred. |