HSMCI Write Protection Mode Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WPKEY[23:16] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WPKEY[15:8] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WPKEY[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WPEN | |||||||||
Access | |||||||||
Reset | 0 |
Write Protect Enable
See “Register Write Protection” for the list of registers that can be write-protected.
Value | Description |
---|---|
0 | Disables the Write Protection if WPKEY corresponds to 0x4D4349 (“MCI” in ASCII). |
1 | Enables the Write Protection if WPKEY corresponds to 0x4D4349 (“MCI” in ASCII). |
Write Protect Key
Value | Name | Description |
---|---|---|
0x4D4349 | PASSWD | Writing any other value in this field aborts the write operation of the WPEN bit. Always reads as 0. |