XDMAC Global Channel Write Suspend Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WS23 | WS22 | WS21 | WS20 | WS19 | WS18 | WS17 | WS16 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WS15 | WS14 | WS13 | WS12 | WS11 | WS10 | WS9 | WS8 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WS7 | WS6 | WS5 | WS4 | WS3 | WS2 | WS1 | WS0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
XDMAC Channel x Write Suspend
Value | Description |
---|---|
0 | The write channel is not suspended. |
1 |
Destination requests are no longer routed to the scheduler. |