AFEC Channel Gain Register
This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
GAIN11[1:0] | GAIN10[1:0] | GAIN9[1:0] | GAIN8[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
GAIN7[1:0] | GAIN6[1:0] | GAIN5[1:0] | GAIN4[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GAIN3[1:0] | GAIN2[1:0] | GAIN1[1:0] | GAIN0[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Gain for Channel x
Gain applied on input of Analog Front-End.
See section AFEC Channel Differential Register for a description of DIFFx.
GAINx | Gain Applied | |
---|---|---|
DIFFx = 0 | DIFFx = 1 | |
0 | 1 | 1 |
1 |
2 |
2 |
2 |
4 |
4 |
3 | 4 |
4 |