ISI Configuration 1 Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SFD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SLD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
THMASK[1:0] | FULL | DISCR | FRATE[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CRC_SYNC | EMB_SYNC | GRAYLE | PIXCLK_POL | VSYNC_POL | HSYNC_POL | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Horizontal Synchronization Polarity
Value | Description |
---|---|
0 | HSYNC active high. |
1 | HSYNC active low. |
Vertical Synchronization Polarity
Value | Description |
---|---|
0 | VSYNC active high. |
1 | VSYNC active low. |
Pixel Clock Polarity
Value | Description |
---|---|
0 | Data is sampled on rising edge of pixel clock. |
1 | Data is sampled on falling edge of pixel clock. |
Grayscale Little Endian
Value | Description |
---|---|
0 | The two pixels are represented in big-endian format within a 32-bit register. |
1 | The two pixels are represented in little-endian format within a 32-bit register. |
Embedded Synchronization
Value | Description |
---|---|
0 | Synchronization by HSYNC, VSYNC. |
1 | Synchronization by embedded synchronization sequence SAV/EAV. |
Embedded Synchronization Correction
Value | Description |
---|---|
0 | No CRC correction is performed on embedded synchronization. |
1 | CRC correction is performed. If the correction is not possible, the current frame is discarded and the CRC_ERR bit is set in the ISI_SR. |
Frame Rate [0..7]
Value | Description |
---|---|
0 | All the frames are captured, else one frame every FRATE + 1 is captured. |
Disable Codec Request
Value | Description |
---|---|
0 | Codec datapath DMA interface requires a request to restart. |
1 | Codec datapath DMA automatically restarts. |
Full Mode is Allowed
Value | Description |
---|---|
0 | The codec frame is transferred to memory when an available frame slot is detected. |
1 | Both preview and codec DMA channels are operating simultaneously. |
Threshold Mask
Value | Name | Description |
---|---|---|
0 | BEATS_4 | Only 4 beats AHB burst allowed |
1 | BEATS_8 | Only 4 and 8 beats AHB burst allowed |
2 | BEATS_16 | 4, 8 and 16 beats AHB burst allowed |
Start of Line Delay
SLD pixel clock periods to wait before the beginning of a line.
Start of Frame Delay
SFD lines are skipped at the beginning of the frame.