Watchdog Timer Mode Register
The first write access prevents any further modification of the value of this register. Read accesses remain possible.
The WDT_MR register values must not be modified within three slow clock periods following a restart of the watchdog performed by a write access in WDT_CR. Any modification will cause the watchdog to trigger an end of period earlier than expected.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WDIDLEHLT | WDDBGHLT | WDD[11:8] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WDD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WDDIS | WDRSTEN | WDFIEN | WDV[11:8] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 1 | 0 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WDV[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Watchdog Counter Value
Defines the value loaded in the 12-bit watchdog counter.
Watchdog Fault Interrupt Enable
Value | Description |
---|---|
0 | A watchdog fault (underflow or error) has no effect on interrupt. |
1 | A watchdog fault (underflow or error) asserts interrupt. |
Watchdog Reset Enable
Value | Description |
---|---|
0 | A watchdog fault (underflow or error) has no effect on the resets. |
1 | A watchdog fault (underflow or error) triggers a watchdog reset. |
Watchdog Disable
Value | Description |
---|---|
0 | Enables the Watchdog Timer. |
1 | Disables the Watchdog Timer. |
Watchdog Delta Value
Defines the permitted range for reloading the Watchdog Timer.
If the Watchdog Timer value is less than or equal to WDD, setting bit WDT_CR.WDRSTT restarts the timer.
If the Watchdog Timer value is greater than WDD, setting bit WDT_CR.WDRSTT causes a watchdog error.
Watchdog Debug Halt
Value | Description |
---|---|
0 | The watchdog runs when the processor is in debug state. |
1 | The watchdog stops when the processor is in debug state. |
Watchdog Idle Halt
Value | Description |
---|---|
0 | The watchdog runs when the system is in idle state. |
1 | The watchdog stops when the system is in idle state. |