Device General Control Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OPMODE2 | |||||||||
Access | |||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TSTPCKT | TSTK | TSTJ | LS | SPDCONF[1:0] | RMWKUP | DETACH | |||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADDEN | UADD[6:0] | ||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
USB Address
This field contains the device address.
This field is cleared when a USB reset is received.
Address Enable
This bit is cleared when a USB reset is received.
Value | Description |
---|---|
0 | No effect. |
1 | Activates the UADD field (USB address). |
Detach
Value | Description |
---|---|
0 | Reconnects the device. |
1 | Physically detaches the device (disconnects the internal pull-up resistor from D+ and D-). |
Remote Wakeup
This bit is cleared when the USBHS receives a USB reset or once the upstream resume has been sent.
Value | Description |
---|---|
0 | No effect. |
1 | Sends an upstream resume to the host for a remote wakeup. |
Mode Configuration
This field contains the peripheral speed:
Value | Name | Description |
---|---|---|
0 | NORMAL | The peripheral starts in Full-speed mode and performs a high-speed reset to switch to High-speed mode if the host is high-speed-capable. |
1 | LOW_POWER | For a better consumption, if high speed is not needed. |
2 | HIGH_SPEED | Forced high speed. |
3 | FORCED_FS | The peripheral remains in Full-speed mode whatever the host speed capability. |
Low-Speed Mode Force
This bit can be written even if USBHS_CTRL.USBE = 0 or USBHS_CTRL.FRZCLK = 1. Disabling the USBHS (by writing a zero to the USBHS_CTRL.USBE bit) does not reset this bit.
Value | Description |
---|---|
0 | The Full-speed mode is active. |
1 | The Low-speed mode is active. |
Test mode J
Value | Description |
---|---|
0 | The UTMI transceiver is in Normal operating mode. |
1 | The UTMI transceiver generates high-speed J state for test purposes. |
Test mode K
Value | Description |
---|---|
0 | The UTMI transceiver is in Normal operating mode. |
1 | The UTMI transceiver generates high-speed K state for test purposes. |
Test packet mode
Value | Description |
---|---|
0 | The UTMI transceiver is in Normal operating mode. |
1 | The UTMI transceiver generates test packets for test purposes. |
Specific Operational mode
Value | Description |
---|---|
0 | The UTMI transceiver is in Normal operating mode. |
1 | The UTMI transceiver is in the “Disable bit stuffing and NRZI encoding” operational mode for test purposes. |