ISI Interrupt Disable Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FR_OVR | CRC_ERR | C_OVR | P_OVR | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CXFR_DONE | PXFR_DONE | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
VSYNC | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SRST | DIS_DONE | ||||||||
Access | W | W | |||||||
Reset | – | – |
Disable Done Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding interrupt. |
Software Reset Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding interrupt. |
Vertical Synchronization Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding interrupt. |
Preview DMA Transfer Done Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding interrupt. |
Codec DMA Transfer Done Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding interrupt. |
Preview Datapath Overflow Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding interrupt. |
Codec Datapath Overflow Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding interrupt. |
Embedded Synchronization CRC Error Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding interrupt. |
Frame Rate Overflow Interrupt Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the corresponding interrupt. |