PWM Output Selection Set Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OSSL3 | OSSL2 | OSSL1 | OSSL0 | ||||||
Access | W | W | W | W | |||||
Reset | 0 | 0 | 0 | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSSH3 | OSSH2 | OSSH1 | OSSH0 | ||||||
Access | W | W | W | W | |||||
Reset | 0 | 0 | 0 | – |
Output Selection Set for PWMH output of the channel x
Value | Description |
---|---|
0 | No effect. |
1 | Output override value OOVHx selected as PWMH output of channel x. |
Output Selection Set for PWML output of the channel x
Value | Description |
---|---|
0 | No effect. |
1 | Output override value OOVLx selected as PWML output of channel x. |