Host Global Interrupt Clear Register
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_HSTISR.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HWUPIC | HSOFIC | RXRSMIC | RSMEDIC | RSTIC | DDISCIC | DCONNIC | |||
Access | |||||||||
Reset |
Device Connection Interrupt Clear
Device Disconnection Interrupt Clear
USB Reset Sent Interrupt Clear
Downstream Resume Sent Interrupt Clear
Upstream Resume Received Interrupt Clear
Host Start of Frame Interrupt Clear
Host Wakeup Interrupt Clear