Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
fAFE Clock | Clock Frequency | – | 4 | 20 | 40 | MHz |
tAFE Clock | Clock Period | – | 25 | 50 | 250 | ns |
fS | Sampling Frequency (see Note 1) | – | – | – | 1.74 | MHz |
tSTART | AFE Startup Time | Sleep mode to Normal mode | – | – | 4 | µs |
Fast Wake-up mode to Normal mode | - | - | 2 | µs |