Table 1. Timer Counter Clock Assignment
Name |
Definition |
TIMER_CLOCK1 |
PCK6 or PCK7 (TC0
only) |
TIMER_CLOCK2 |
MCK/8 |
TIMER_CLOCK3 |
MCK/32 |
TIMER_CLOCK4 |
MCK/128 |
TIMER_CLOCK5 (1)
|
SLCK |
- 1.When SLCK is
selected for Peripheral Clock (CSS = 0 in PMC Master Clock register), SLCK input is equivalent to Peripheral Clock.
- 2.The PCK6 or PCK7
(TC0 only)
frequency must be at least three times lower than peripheral clock frequency.
Figure 1. Timer Counter Block Diagram
Table 2. Channel Signal Description
Signal Name |
Description |
XC0, XC1, XC2 |
External Clock Inputs |
TIOAx |
Capture Mode: Timer Counter
Input
Waveform Mode: Timer Counter Output |
TIOBx |
Capture Mode: Timer Counter
Input
Waveform Mode: Timer Counter Input/Output |
INT |
Interrupt Signal Output (internal
signal) |
SYNC |
Synchronization Input Signal (from
configuration register) |