Hardware configurations are given for illustration only. The user should refer to the manufacturer web site to check for memory device availability.
For hardware implementation examples, refer to the evaluation kit schematics for this microcontroller, which show examples of a connection to an LCD module and NAND Flash.