TWIHS Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is disabled.
1: The corresponding interrupt is enabled.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EOSACC | SCL_WS | ARBLST | NACK | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UNRE | OVRE | GACC | SVACC | TXRDY | RXRDY | TXCOMP | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Transmission Completed Interrupt Mask
Receive Holding Register Ready Interrupt Mask
Transmit Holding Register Ready Interrupt Mask
Slave Access Interrupt Mask
General Call Access Interrupt Mask
Overrun Error Interrupt Mask
Underrun Error Interrupt Mask
Not Acknowledge Interrupt Mask
Arbitration Lost Interrupt Mask
Clock Wait State Interrupt Mask
End Of Slave Access Interrupt Mask