PMC UTMI Clock Configuration Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
UPLLCOUNT[3:0] | UPLLEN | ||||||||
Access | |||||||||
Reset | 0 | 0 | 1 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
UTMI PLL Enable
When UPLLEN is set, the LOCKU flag is set once the UTMI PLL startup time is achieved.
Value | Description |
---|---|
0 | The UTMI PLL is disabled. |
1 | The UTMI PLL is enabled. |
UTMI PLL Startup Time
Specifies the number of SLCK cycles multiplied by 8 for the UTMI PLL startup time.