GMAC Interrupt Mask Register
This register is a read-only register indicating which interrupts are masked. All bits are set at Reset and can be reset individually by writing to the Interrupt Enable Register (GMAC_IER), or set individually by writing to the Interrupt Disable Register (GMAC_IDR).
For test purposes there is a write-only function to this register that allows the bits in the Interrupt Status Register to be set or cleared, regardless of the state of the mask register. A write to this register directly affects the state of the corresponding bit in the Interrupt Status Register, causing an interrupt to be generated if a 1 is written.
The following values are valid for all listed bit names of this register when read:
0: The corresponding interrupt is enabled.
1: The corresponding interrupt is not enabled.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TSUTIMCMP | WOL | RXLPISBC | SRI | PDRSFT | PDRQFT | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PDRSFR | PDRQFR | SFT | DRQFT | SFR | DRQFR | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EXINT | PFTR | PTZ | PFNZ | HRESP | ROVR | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCOMP | TFC | RLEX | TUR | TXUBR | RXUBR | RCOMP | MFS | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Management Frame Sent
Receive Complete
RX Used Bit Read
TX Used Bit Read
Transmit Underrun
Retry Limit Exceeded
Transmit Frame Corruption Due to AHB Error
Transmit Complete
Receive Overrun
HRESP Not OK
Pause Frame with Non-zero Pause Quantum Received
Pause Time Zero
Pause Frame Transmitted
External Interrupt
PTP Delay Request Frame Received
PTP Sync Frame Received
PTP Delay Request Frame Transmitted
PTP Sync Frame Transmitted
PDelay Request Frame Received
PDelay Response Frame Received
PDelay Request Frame Transmitted
PDelay Response Frame Transmitted
TSU Seconds Register Increment
Receive LPI indication Status Bit Change
Receive LPI indication status bit change.
Cleared on read.
Wake On LAN
TSU Timer Comparison