The QSPI can be used in conjunction with the Direct Memory Access Controller (DMA) in order to reduce processor overhead. For a full description of the DMA, refer to the section “DMA Controller (XDMAC)”.
Note: DMA write accesses must be 32-bit aligned. If a single byte is to be written in a
32-bit word, the rest of the word must be filled with ones.