DMA Controller Peripheral
Connections
Table 1. Peripheral Hardware Requests
Peripheral Name |
Transfer Type |
HW Interface Number (XDMAC_CC.PERID) |
HSMCI |
Transmit/Receive |
0 |
SPI0 |
Transmit |
1 |
SPI0 |
Receive |
2 |
SPI1 |
Transmit |
3 |
SPI1 |
Receive |
4 |
QSPI |
Transmit |
5 |
QSPI |
Receive |
6 |
USART0 |
Transmit |
7 |
USART0 |
Receive |
8 |
USART1 |
Transmit |
9 |
USART1 |
Receive |
10 |
USART2 |
Transmit |
11 |
USART2 |
Receive |
12 |
PWM0 |
Transmit |
13 |
TWIHS0 |
Transmit |
14 |
TWIHS0 |
Receive |
15 |
TWIHS1 |
Transmit |
16 |
TWIHS1 |
Receive |
17 |
TWIHS2 |
Transmit |
18 |
TWIHS2 |
Receive |
19 |
UART0 |
Transmit |
20 |
UART0 |
Receive |
21 |
UART1 |
Transmit |
22 |
UART1 |
Receive |
23 |
UART2 |
Transmit |
24 |
UART2 |
Receive |
25 |
UART3 |
Transmit |
26 |
UART3 |
Receive |
27 |
UART4 |
Transmit |
28 |
UART4 |
Receive |
29 |
DACC Channel0 |
Transmit |
30 |
DACC Channel1 |
Transmit |
31 |
SSC |
Transmit |
32 |
SSC |
Receive |
33 |
PIOA |
Receive |
34 |
AFEC0 |
Receive |
35 |
AFEC1 |
Receive |
36 |
AES |
Transmit |
37 |
AES |
Receive |
38 |
PWM1 |
Transmit |
39 |
TC0 |
Receive |
40 |
TC3 |
Receive |
41 |
TC6 |
Receive |
42 |
TC9 |
Receive |
43 |
I2SC0 |
Transmit Left |
44 |
I2SC0 |
Receive Left |
45 |
I2SC1 |
Transmit Left |
46 |
I2SC1 |
Receive Left |
47 |
I2SC0 |
Transmit Right |
48 |
I2SC0 |
Receive Right |
49 |
I2SC1 |
Transmit Right |
50 |
I2SC1 |
Receive Right |
51 |