Supply Controller Wakeup Mode Register
This register is located in the VDDIO domain.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
LPDBC[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WKUPDBC[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LPDBCCLR | LPDBCEN1 | LPDBCEN0 | RTCEN | RTTEN | SMEN | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Supply Monitor Wakeup Enable
Value | Description |
---|---|
0 |
(NOT_ENABLE): The supply monitor detection has no wakeup effect. |
1 |
(ENABLE): The supply monitor detection forces the wakeup of the core power supply. |
Real-time Timer Wakeup Enable
Value | Description |
---|---|
0 |
(NOT_ENABLE): The RTT alarm signal has no wakeup effect. |
1 |
(ENABLE): The RTT alarm signal forces the wakeup of the core power supply. |
Real-time Clock Wakeup Enable
Value | Description |
---|---|
0 |
(NOT_ENABLE): The RTC alarm signal has no wakeup effect. |
1 |
(ENABLE): The RTC alarm signal forces the wakeup of the core power supply. |
Low-power Debouncer Enable WKUP0
Value | Description |
---|---|
0 |
(NOT_ENABLE): The WKUP0 input pin is not connected to the low-power debouncer. |
1 |
(ENABLE): The WKUP0 input pin is connected to the low-power debouncer and forces a system wakeup. |
Low-power Debouncer Enable WKUP1
Value | Description |
---|---|
0 |
(NOT_ENABLE): The WKUP1 input pin is not connected to the low-power debouncer. |
1 |
(ENABLE): The WKUP1 input pin is connected to the low-power debouncer and forces a system wakeup. |
Low-power Debouncer Clear
Value | Description |
---|---|
0 |
(NOT_ENABLE): A low-power debounce event does not create an immediate clear on the first half of GPBR registers. |
1 |
(ENABLE): A low-power debounce event on WKUP0 or WKUP1 generates an immediate clear on the first half of GPBR registers. |
Wakeup Inputs Debouncer Period
Value | Name | Description |
---|---|---|
0 | IMMEDIATE | Immediate, no debouncing, detected active at least on one Slow Clock edge. |
1 | 3_SLCK | WKUPx shall be in its active state for at least 3 SLCK periods |
2 | 32_SLCK | WKUPx shall be in its active state for at least 32 SLCK periods |
3 | 512_SLCK | WKUPx shall be in its active state for at least 512 SLCK periods |
4 | 4096_SLCK | WKUPx shall be in its active state for at least 4,096 SLCK periods |
5 | 32768_SLCK | WKUPx shall be in its active state for at least 32,768 SLCK periods |
Low-power Debouncer Period
Value | Name | Description |
---|---|---|
0 | DISABLE | Disables the low-power debouncers. |
1 | 2_RTCOUT | WKUP0/1 in active state for at least 2 RTCOUTx clock periods |
2 | 3_RTCOUT | WKUP0/1 in active state for at least 3 RTCOUTx clock periods |
3 | 4_RTCOUT | WKUP0/1 in active state for at least 4 RTCOUTx clock periods |
4 | 5_RTCOUT | WKUP0/1 in active state for at least 5 RTCOUTx clock periods |
5 | 6_RTCOUT | WKUP0/1 in active state for at least 6 RTCOUTx clock periods |
6 | 7_RTCOUT | WKUP0/1 in active state for at least 7 RTCOUTx clock periods |
7 | 8_RTCOUT | WKUP0/1 in active state for at least 8 RTCOUTx clock periods |