12-bit DAC Characteristics

Table 1. Analog Power Supply Characteristics
Symbol Parameter Conditions Min. Typ. Max. Unit
IVDDIN Current Consumption Sleep mode (Clock OFF) 10 µA

Normal mode with one output on,

DACC_ACR.IBCTLCHx =3 (see Note 1)

FS = 1 MSps, no RLOAD, VDDIN = 3.3V

200 800

Normal mode with one output on,

DACC_ACR.IBCTLCHx =1 (see Note 1)

FS = 500 KSps, no RLOAD, VDDIN = 3.3V

100 400

Bypass mode (output buffer off) with one output on,

DACC_ACR.IBCTLCHx =0 (see Note 1)

FS = 500 KSps, no RLOAD, VDDIN = 3.3V

10 30
PSRR Power Supply RejectionRatio (VDDIN)

VDDIN ±10 mV

Up to 10 kHz

70 dB
Note: 1. The maximum conversion rate versus the configuration of DACC_ACR.IBCTL is shown in the following table.
Table 2. Maximum Conversion Rate vs. Configuration of DACC_ACR.IBCTL
DACC_ACR.IBCTLCHx Maximum Conversion Rate
0 Bypass
1 500 ks/s
2 N/A
3 1 Ms/s
Table 3. Voltage Reference
Symbol Parameter Conditions Min. Typ. Max. Unit
VVREFP Positive Voltage Reference Externally decoupled 1 µF 1.7 VDDIN V
IVREFP DC Current on VREFP 2.5 µA
Note: VREFP is the positive reference shared with AFE and may have a different value for AFE. Refer to the AFE electrical characteristics if AFE is used. The VREFN pin must be connected to ground.
Table 4. DAC Clock
Symbol Parameter Conditions Min. Typ. Max. Unit
fDAC DAC Clock Frequency 12 MHz
fS Sampling Frequency fDAC / 12 MHz
Table 5. Static Performance Characteristics
Symbol Parameter Conditions Min. Typ. Max. Unit
INL Integral Non-linearity (see Note 1) No RLOAD -10 ±2 10 LSB
CLOAD = 50 pF
DACC_ACR.IBTLCHx = 3
DNL Differential Non-linearity (see Note 1) No RLOAD -4 ±2 4 LSB
CLOAD = 50 pF
DACC_ACR.IBTLCHx = 3
EO Offset Error (see Note 2) -8 1 8 mV
EG Gain Error No RLOAD -1 1 %.FSR
CLOAD = 50 pF
DACC_ACR.IBTLCHx = 3
Notes:
  1. 1.Best-fit Curve from 0x080 to 0xF7F.
  2. 2.Difference between DACx at 0x800 and VVREFP/2.
Table 6. Dynamic Performance Characteristics
Symbol Parameter Conditions Min. Typ. Max. Unit
tSTART Startup Time From DAC on (CHER.CHx) to DAC ready to convert (CHSR.DACRDYx) 10 µs
tS Settling Time Code to Code; i.e., code(n-1) to code(n) ± 0.5 LSB RLOAD = 5 Kohm

CLOAD = 50 pF

0.5 µs
Settling Time Full-scale; i.e., 0x000 to 0xFFF ±0.5 LSB DACC_ACR.IBCTLCHx = 3 1 µs
FS = 1 MSps
Slew Rate 3 V/µs
Table 7. Analog Outputs
Symbol Parameter Conditions Min. Typ. Max. Unit
RLOAD Output Resistor Load Output load resistor 5 kOhm
CLOAD Output Capacitor Load Output load capacitor 50 pF
VDACx_MIN Minimum Output Voltage on DACx Code = 0x000 No RLOAD, CLOAD = 50 pF, DACC_ACR.IBCTLCHx =3 0.1 0.5 %. VVREFP
VDACx_MAX Maximum Output Voltage on DACx Code = 0xFFF No RLOAD CLOAD = 50 pF, DACC_ACR.IBCTLCHx =3 99.5 99.9 %. VVREFP
FSR Full Scale Range Code = 0x000 to 0xFFF No RLOAD CLOAD = 50 pF, DACC_ACR.IBCTLCHx =3 99 99.8 %. VVREFP
ROUT DAC Output Resistor 0.3 < VDACx < VDDIN -0.3V, DACC_ACR.IBCTLCHx =3, RLOAD = 5 KOhm 15 Ohm
VDACx > VDDIN -0.3V, DACC_ACR.IBCTLCHx =3, RLOAD = 5 kOhm 550 Ohm
VDACx < 0.3V, DACC_ACR.IBCTLCHx = 3, RLOAD= 5 kOhm 550 Ohm
VDACx = VVREFP/2, DACC_ACR.IBCTLCHx = 0 (Bypass mode, buffer off), No RLOAD 300 kOhm