SPI Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UNDES | TXEMPTY | NSSR | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVRES | MODF | TDRE | RDRF | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Receive Data Register Full Interrupt Mask
SPI Transmit Data Register Empty Interrupt Mask
Mode Fault Error Interrupt Mask
Overrun Error Interrupt Mask
NSS Rising Interrupt Mask
Transmission Registers Empty Mask
Underrun Error Interrupt Mask