GMAC Interrupt Status Register Priority Queue x
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HRESP | ROVR | ||||||||
Access | |||||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCOMP | TFC | RLEX | RXUBR | RCOMP | |||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 |
Receive Complete
RX Used Bit Read
Retry Limit Exceeded or Late Collision
Transmit Frame Corruption Due to AHB Error
Transmit frame corruption due to AHB error—set if an error occurs whilst midway through reading transmit frame from the AHB, including HRESP errors and buffers exhausted mid frame.
Transmit Complete
Receive Overrun
HRESP Not OK