With DMA
- 1.Write PIO_PCIDR and PIO_PCIER in order to configure the Parallel Capture mode interrupt mask.
- 2.Configure DMA transfer in DMA registers.
- 3.Write PIO_PCMR to set the fields DSIZE, ALWYS, HALFS and FRSTS in order to configure the Parallel Capture mode WITHOUT enabling the Parallel Capture mode.
- 4.Write PIO_PCMR to set PCEN bit to one in order to enable the Parallel Capture mode WITHOUT changing the previous configuration.
- 5.Wait for the DMA status flag to indicate that the buffer transfer is complete.
- 6.Check OVRE flag in PIO_PCISR.
- 7.If a new buffer transfer is expected, go to step 5.
- 8.Write PIO_PCMR to set the PCEN bit to zero in order to disable the Parallel Capture mode WITHOUT changing the previous configuration.