MCAN Tx Event FIFO Status
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TEFL | EFF | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
EFPI[4:0] | |||||||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EFGI[4:0] | |||||||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EFFL[5:0] | |||||||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Event FIFO Fill Level
Number of elements stored in Tx Event FIFO, range 0 to 32.
Event FIFO Get Index
Tx Event FIFO read index pointer, range 0 to 31.
Event FIFO Put Index
Tx Event FIFO write index pointer, range 0 to 31.
Event FIFO Full
Value | Description |
---|---|
0 | Tx Event FIFO not full. |
1 | Tx Event FIFO full. |
Tx Event FIFO Element Lost
This bit is a copy of interrupt flag MCAN_IR.TEFL. When MCAN_IR.TEFL is reset, this bit is also reset.
Value | Description |
---|---|
0 | No Tx Event FIFO element lost. |
1 | Tx Event FIFO element lost, also set after write attempt to Tx Event FIFO of size zero. |