DMA Codec Control Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
C_DONE | C_IEN | C_WB | C_FETCH | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Descriptor Fetch Control Bit
Value | Description |
---|---|
0 | Codec channel fetch operation is disabled. |
1 | Codec channel fetch operation is enabled. |
Descriptor Writeback Control Bit
Value | Description |
---|---|
0 | Codec channel writeback operation is disabled. |
1 | Codec channel writeback operation is enabled. |
Transfer Done Flag Control
Value | Description |
---|---|
0 | Codec transfer done flag generation is enabled. |
1 | Codec transfer done flag generation is disabled. |
Codec Transfer Done
This bit is only updated in the memory.
Value | Description |
---|---|
0 | The transfer related to this descriptor has not been performed. |
1 | The transfer related to this descriptor has completed. This bit is updated in memory at the end of the transfer when writeback operation is enabled. |