In Fast Flash Programming mode, the device is in a specific test mode. Only a certain set of pins is significant. The rest of the PIOs are used as inputs with a pullup. The crystal oscillator is in Bypass mode, an external clock must be provided on the XIN pin.
Signal Name | Function | Type | Active Level | Comments |
---|---|---|---|---|
Power | ||||
VDDIO | I/O Lines Power Supply | Power | – | – |
VDDCORE | Core Power Supply | Power | – | – |
VDDPLL | PLL Power Supply | Power | – | – |
GND | Ground | Ground | – | – |
Clocks | ||||
XIN | Main Clock Input | Input | – | – |
Test | ||||
TST | Test Mode Select | Input | High | Must be connected to VDDIO |
PGMEN0 | Test Mode Select | Input | Low | Must be connected to VDDIO |
PGMEN1 | Test Mode Select | Input | High | Must be connected to VDDIO |
PIO | ||||
PGMNCMD | Valid command available | Input | Low | Pulled-up input at reset |
PGMRDY | 0: Device is busy 1: Device is ready for a new command |
Output | High | Pulled-up input at reset |
PGMNOE | Output Enable (active high) | Input | Low | Pulled-up input at reset |
PGMNVALID | 0: DATA[15:0]
is in input mode 1: DATA[15:0] is in output mode |
Output | Low | Pulled-up input at reset |
PGMM[3:0] | Specifies DATA type (see Table 1) | Input | – | Pulled-up input at reset |
PGMD[15:0] | Bidirectional data bus | Input/Output | – | Pulled-up input at reset |