RTC Interrupt Mask Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TDERR | CAL | TIM | SEC | ALR | ACK | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Acknowledge Update Interrupt Mask
Value | Description |
---|---|
0 |
The acknowledge for update interrupt is disabled. |
1 |
The acknowledge for update interrupt is enabled. |
Alarm Interrupt Mask
Value | Description |
---|---|
0 |
The alarm interrupt is disabled. |
1 |
The alarm interrupt is enabled. |
Second Event Interrupt Mask
Value | Description |
---|---|
0 |
The second periodic interrupt is disabled. |
1 |
The second periodic interrupt is enabled. |
Time Event Interrupt Mask
Value | Description |
---|---|
0 |
The selected time event interrupt is disabled. |
1 |
The selected time event interrupt is enabled. |
Calendar Event Interrupt Mask
Value | Description |
---|---|
0 |
The selected calendar event interrupt is disabled. |
1 |
The selected calendar event interrupt is enabled. |
Time and/or Date Error Mask
Value | Description |
---|---|
0 |
The time and/or date error event is disabled. |
1 |
The time and/or date error event is enabled. |